HUBBELL
W3F-030400 Bench Mounted Jib, Fixed 3' Boom, 4' Column, 30 Lb Capacity
Image of W3F-030400 W3F-030400 Bench Mounted Jib, Fixed 3' Boom, 4' Column, 30 Lb Capacity

W3F-030400 Bench Mounted Jib, Fixed 3' Boom, 4' Column, 30 Lb Capacity

$521.25 USD

Brand: Gleason Reel

Catalog ID: W3F-030400

Collection name: ToolAssistPro™

Bench Mounted Jib, Fixed 3' Boom, 4' Column, 30 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 30Ib(13.5kg)
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige

General

Catalog Number

W3F-030400

Item Type

Fixed

Load Capacity

30 lbs

Mounting Method

Bench Top

Type

Jib Crane Kit

UPC

783246011237

Dimensions

Length - Boom

3 ft

Weight

12 lb

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Bench Top