Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Gleason Reel
Catalog ID: W5F-060302
Collection name: ToolAssistPro™
Base Type
W5
Catalog Number
W5F-060302
Item Type
Fixed
Load Capacity
50 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246011268
Length - Boom
6 ft
Weight
53 lb