HUBBELL
Image of WAD336S WAD336S, WEJTAP Applied In-Line Disconnect Switch
Image of WAD336S WAD336S, WEJTAP Applied In-Line Disconnect Switch

WAD336S, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD336S

Product details

General

Catalog Number

WAD336S

Color

Yellow

Connector Type

Tap

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAPâ„¢

UPC

781810462065

UPC 12 Digit

7818104620655

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

312.8 (19);394.5 (19)

Conductor - AAAC 5005 Size Range

312.8 (19)-394.5 (19)

Conductor - AAAC 6201 Size

312.8 (19);394.5 (19)

Conductor - AAAC 6201 Size Range

312.8 (19)-394.5 (19)

Conductor - ACSR Str Size

266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Size Range

266.8 (26/7) Owl-336.4 (30/7) Oriole

Conductor - AL Str Size

336.4;350;397.5

Conductor - AL Str Size Range

336.4-397.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads