HUBBELL
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth
Image of HBL818 Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth
Image of HBL818 Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth

Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL818

Wall Boxes, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth

  • Compatible with HBL260
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • 7.30 Cu.In. Capacity

Standard Product

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL818

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Product Family

Large Capacity

Size

2-Gang

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585527987

Dimensions

Size

2-Gang

Weight

0.3 lb

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed