HUBBELL
Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth
Image of HBL794 Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth
Image of HBL794 Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth

Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL794

Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth

  • Compatible with HBL263
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 24.30 Cu.In. Capacity

3-Gang

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL794

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Product Family

Large Capacity

Size

3-Gang

Specifications

  • Capacity (cu. in.) - 24.2
  • Compatible with - HBL263

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585445502

Dimensions

Size

3-Gang

Weight

0.45 lb

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

8