HUBBELL
Image of ATS-03472 Wall mount Articulating J-Arm 36" Extension
Image of ATS-03472 Wall mount Articulating J-Arm 36" Extension

Wall mount Articulating J-Arm 36" Extension

Brand:

AccelTex Solutions

Catalog ID:

ATS-03472

ATS-03472 (former catalog number ATS-WLMNT-ART-J-ARM-36EX). The AccelTex Solutions 36" Extension pole works in conjunction with the regular Articulation Wall Mount with a 17" J-Arm (ATS-03067). This product can add an extra 36" of height when mounting an AP or an antenna to a wall, roof or ceiling while using the ATS-03067 (ATS-WLMNT-ART-J-ARM17).

The AccelTex Solutions 36" Extension pole works in conjunction with the regular Articulation Wall Mount with a 17" J-Arm (ATS-03067). This product can add an extra 36" of height when mounting an AP or an antenna to a wall, roof or ceiling while using the ATS-03067 (ATS-WLMNT-ART-J-ARM17).

  • Universal design tgo accommodate different antenna designs
  • Compatible with Articulating Wall Mount with a 17" J-Arm (ATS-3067)
  • Powder-coated finish for indoor or outdoor installation

Product details

General

Application

  • Indoor
  • Outdoor

Catalog Number

ATS-03472

Color

White

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-315
  • Aruba/HP AP-505
  • Aruba/HP AP-515
  • Cisco 3802i
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9136i
  • Extreme AP245X
  • Meraki MR36
  • Meraki MR44
  • Meraki MR46
  • Meraki MR52
  • Meraki MR56
  • Meraki MR57
  • Mist AP32
  • Mist AP32E
  • Mist AP33
  • Mist AP41
  • Mist AP43
  • Mist AP45
  • Mist AP61E
  • Mist BT11

Material

Steel

UPC

662620441412

Dimensions

Dimensions

36 in x 1.33 in x 1.33 in

Height

1.33 in

Length

36 in

Weight

4 lb

Width

1.33 in

Resources and downloads