HUBBELL
Wallplate, 1- Gang, 1) Duplex- Isolated Ground
Image of P8OIG Wallplate, 1- Gang, 1) Duplex- Isolated Ground
Image of P8OIG Wallplate, 1- Gang, 1) Duplex- Isolated Ground

Wallplate, 1- Gang, 1) Duplex- Isolated Ground

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P8OIG

Wallplate, 1- Gang, 1) Duplex- Isolated Ground

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish
  • Captive screw feature on single-gang versions, hold screws in place for quick installation

Smooth Satin Finish

General

Application

For use with Receptacle

Catalog Number

P8OIG

Color

Orange

Cutout

Duplex- Isolated Ground

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

1 Duplex- Isolated Ground

Type

Duplex- Isolated Ground

UPC

883778313233

Dimensions

Dimensions

4.63 in x 2.88 in x 0.25 in

Height

0.25 in

Length

4.63 in

Size

Standard

Width

2.88 in

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Configuration

Mounting Method

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

25