HUBBELL
Image of P78GY Wallplate, 2-Gang, 1) Duplex 1) 1.40" Opening, Gray
Image of P78GY Wallplate, 2-Gang, 1) Duplex 1) 1.40" Opening, Gray

Wallplate, 2-Gang, 1) Duplex 1) 1.40" Opening, Gray

Brand:

Bryant

Catalog ID:

P78GY

Wallplate, 2-Gang, 1) Duplex 1) 1.40" Opening, Gray

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Product details

General

Application

Catalog Number

P78GY

Color

Gray

Cutout

Duplex, 1.40" Opening

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

2-Gang

Orientation

Vertical

Size

Standard

Style

1 Duplex, 1- 1.40" Opening

Type

Duplex, 1.40" Opening

UPC

883778312908

Dimensions

Dimensions

4.63 in x 4.69 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

4.69 in

Conductor Related

Nema Color

Gray

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing