HUBBELL
Image of NPS262W WALLPLATE 2G DEC SNAP-ON, WHITE
Image of NPS262W WALLPLATE 2G DEC SNAP-ON, WHITE
Image of NPS262W WALLPLATE 2G DEC SNAP-ON, WHITE
Image of NPS262W WALLPLATE 2G DEC SNAP-ON, WHITE
+3
Image of NPS262W WALLPLATE 2G DEC SNAP-ON, WHITE

WALLPLATE 2G DEC SNAP-ON, WHITE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPS262W

WALLPLATE 2G DEC SNAP-ON, WHITE

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

General

Catalog Number

NPS262W

Color

White

Material

Polycarbonate

Number of Gang(s)

2-Gang

Size

Standard

Style

2-Decorator

Type

Snap-On

UPC

883778306228

Dimensions

Size

Standard

Weight

0.09 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

9600