HUBBELL
Wallplate, 3- Gang, 1) Toggle 2) Decorator, Black
Image of P1262BK Wallplate, 3- Gang, 1) Toggle 2) Decorator, Black
Image of P1262BK Wallplate, 3- Gang, 1) Toggle 2) Decorator, Black

Wallplate, 3- Gang, 1) Toggle 2) Decorator, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P1262BK

Wallplate, 3- Gang, 1) Toggle 2) Decorator, Black

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

General

Application

Catalog Number

P1262BK

Color

Black

Cutout

Toggle, Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

  • Painted Steel
  • Painted Steel

Number of Gang(s)

3-Gang

Orientation

Vertical

Size

Standard

Style

1-Toggle, 2-Decorator

Type

Toggle, Decorator

UPC

883778315718

Dimensions

Dimensions

4.63 in x 6.50 in x 0.25 in

Height

0.25 in

Length

4.63 in

Size

Standard

Weight

0.1 lb

Width

6.5 in

Conductor Related

Nema Color

Black

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Configuration

Mounting Method

Screw

Number of Gang(s)

3-Gang

Orientation

Vertical

Logistics

Carton Quantity

10