




Brand: Hubbell Wiring Device-Kellems
Catalog ID: NPS263LA
More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.
Catalog Number
NPS263LA
Color
Light Almond
Material
Polycarbonate
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Decorator
Type
Snap-On
UPC
883778306310
Size
Standard
Weight
0.15 lb
Number of Gang(s)
3-Gang
Carton Quantity
25