HUBBELL
Wallplate, Mid-Size 1-Gang, .406" Opening, Box Mount, Light Almond
Image of PJ11LA Wallplate, Mid-Size 1-Gang, .406" Opening, Box Mount, Light Almond
Image of PJ11LA Wallplate, Mid-Size 1-Gang, .406" Opening, Box Mount, Light Almond

Wallplate, Mid-Size 1-Gang, .406" Opening, Box Mount, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PJ11LA

Wallplate, Mid-Size 1-Gang, .406" Opening, Box Mount, Light Almond

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

General

Application

Catalog Number

PJ11LA

Color

Light Almond

Cutout

.406" Opening

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

  • Painted Steel
  • Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Mid Sized

Style

1- .406" Opening Box Mount

Type

.406" Opening

UPC

883778313318

Dimensions

Dimensions

4.94 in x 3.15 in x 0.25 in

Height

0.25 in

Length

4.94 in

Size

Mid Sized

Weight

0.05 lb

Width

3.15 in

Conductor Related

Nema Color

Light Almond

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Configuration

Mounting Method

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

25