HUBBELL
Wallplate, Mid-Size 2-Gang, 2.15" Opening, Brown
Image of PJ703 Wallplate, Mid-Size 2-Gang, 2.15" Opening, Brown
Image of PJ703 Wallplate, Mid-Size 2-Gang, 2.15" Opening, Brown

Wallplate, Mid-Size 2-Gang, 2.15" Opening, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PJ703

Wallplate, Mid-Size 2-Gang, 2.15" Opening, Brown

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

General

Application

Catalog Number

PJ703

Color

Brown

Cutout

2.15" Opening

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

  • Painted Steel
  • Painted Steel

Number of Gang(s)

2-Gang

Orientation

Vertical

Size

Mid Sized

Style

2- 2.15" Opening

Type

2.15" Opening

UPC

883778314308

Dimensions

Dimensions

4.94 in x 5.00 in x 0.25 in

Height

0.25 in

Length

4.94 in

Size

Mid Sized

Weight

0.1 lb

Width

5 in

Conductor Related

Nema Color

Brown

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Configuration

Mounting Method

Screw

Number of Gang(s)

2-Gang

Orientation

Vertical

Logistics

Carton Quantity

25