HUBBELL
Image of NP23AL Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Almond
Image of NP23AL Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Almond
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Almond

Brand:

Bryant

Catalog ID:

NP23AL

Double Wallplate, Two Blank, Box Mount

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP23AL

Color

Almond

Construction

Molded

Cutout

Blank, Box Mount

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Material - Nylon

Style

Box Mounted

Type

Blank

UPC

883778103001

Dimensions

Display Size

Standard Sized

Thickness

0.06

Logistics

Carton Quantity

25

Resources and downloads