HUBBELL
Image of NP6 Wallplates and Box Covers, Wallplate, Nylon, 6-Gang, 6) Toggle, Brown
Image of NP6 Wallplates and Box Covers, Wallplate, Nylon, 6-Gang, 6) Toggle, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 6-Gang, 6) Toggle, Brown

Brand:

Bryant

Catalog ID:

NP6

6-Gang Wallplate 6-Toggle

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP6

Color

Brown

Construction

Molded

Cutout

6) Toggle

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

6-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 6-Gang

Style

6-Toggle

Type

Toggle

UPC

883778101991

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads