HUBBELL
Image of NPS8W Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White
Image of NPS8W Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White
Image of NPS8W Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White
Image of NPS8W Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White
+2
Image of NPS8W Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White

Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White

Brand:

Bryant

Catalog ID:

NPS8W

Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, 1) Duplex Opening, White

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

Product details

General

Catalog Number

NPS8W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number of Gang(s)

1-Gang

Size

Standard

Style

1-Duplex

Type

Snap-On

UPC

883778306648

Logistics

Carton Quantity

25

Pallet Quantity

9600

Resources and downloads