


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCBISS
Catalog Number
HBLCBISS
Color
Stainless
Environmental Conditions
Watertight
Item Type
Circuit Breaker Inlet (Less Breaker)
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585040660
Weight
1.3 lb
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Watertight
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP56 Suitability
Carton Quantity
5