HUBBELL
Image of SB8 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Brass
Image of SB8 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Duplex Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB8

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 15A2 and 3 Wire Devices .04" (1.0), horizontal brushed finish

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Used with Duplex Receptacles

Product details

General

Application

Catalog Number

SB8

Construction

Stamped

Cutout

1) Duplex

EU RoHS Indicator

Yes

Item Type

Wallplates, 1-Gang

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - Brass, Slotted Head
  • Plate Material - Brass
  • Plate Openings - Duplex Receptacle
  • Plate Type - Wall Plate

Style

1-Duplex

Type

Duplex

UPC

883778200304

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.35 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

13200