HUBBELL
Image of SB26 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Brass
Image of SB26 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB26

Metallic Plate 1-Gang, One GFCI Opening, Standard Size.

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Provides a plush appearance with the durability of metal
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Catalog Number

SB26

Color

Brass

Construction

Stamped

Cutout

1) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Series

Accessory

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Brass
  • Mounting Screws - Brass, Slotted Head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

Horizontal Brushed Finish

UPC

883778200199

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.4 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

13200