HUBBELL
Image of S2271GEM Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY OIL"
Image of S2271GEM Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY OIL"

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY OIL"

Brand:

Bryant

Catalog ID:

S2271GEM

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY OIL"

  • 1-Gang
  • 1) Toggle Opening
  • Standard Size
  • Stainless Steel
  • Marked "EMERGENCY OIL"

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

S2271GEM

Color

Red

Construction

Stamped

Cutout

1) Toggle

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel, Enameled

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Bryant

Orientation

Vertical Mount

Size

Standard

Style

1-Toggle - Pre-Marked Gas Burner

Type

Specialty

UPC

781786907478

Dimensions

Display Size

Standard Sized

Thickness

0.035

Logistics

Carton Quantity

10

Resources and downloads