HUBBELL
Image of SS18 Wallplates and Boxes, Metallic Plates, 2-Gang, 1) Toggle 1) DuplexOpenings, Standard Size, Stainless Steel
Image of SS18 Wallplates and Boxes, Metallic Plates, 2-Gang, 1) Toggle 1) DuplexOpenings, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 2-Gang, 1) Toggle 1) DuplexOpenings, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS18

Wallplates and Boxes, Metallic Plates, 2-Gang, 1) Toggle 1) DuplexOpenings, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Catalog Number

SS18

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel, Type 302/304

Number of Gang(s)

2-Gang

Size

Standard

Style

1-Toggle, 1-Duplex

Type

Combination

UPC

883778200779

Dimensions

Weight

5 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

0

Resources and downloads