HUBBELL
Image of SP4AL Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Openings, Standard Size, Almond Painted Steel
Image of SP4AL Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Openings, Standard Size, Almond Painted Steel
Discontinued

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Openings, Standard Size, Almond Painted Steel

Brand:

Bryant

Catalog ID:

SP4AL

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Openings, Standard Size, Almond Painted Steel

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SP4AL

Color

Almond

Construction

Stamped

Cutout

4) Toggle

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Steel
  • Plate Openings - Toggle switch
  • Plate Type - 4-Gang

Style

4-Toggle

Type

Toggle

UPC

883778115042

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications