HUBBELL
Image of RCW3LA Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, Light Almond
Image of RCW3LA Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, Light Almond
Discontinued

Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, Light Almond

Brand:

Bryant

Catalog ID:

RCW3LA

Snap-On Non-Metallic 3-Gang Decorator Wallplate

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW3LA

Color

Light Almond

Construction

Molded

Cutout

3) Decorator

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117237

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications