HUBBELL
Image of RCW3W Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, White
Image of RCW3W Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, White
Discontinued

Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, White

Brand:

Bryant

Catalog ID:

RCW3W

Wallplates and Boxes, Non-Metallic, 3- Gang, 3) Decorator Opening, Snap-On, White

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW3W

Color

White

Construction

Molded

Cutout

3) Decorator

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117206

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications