HUBBELL
Image of 20406 Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum
Image of 20406 Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum

Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

20406

Wallplates and Boxes, Non-Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum

  • 1- Gang
  • For 30A Power Interrupting
  • Standard Size
  • Cast Aluminum

Product details

General

Application

Power Interrupting Series

Catalog Number

20406

Color

Metallic

Construction

Cast

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 30A

OEM Brand Name

Hubbell Bryant

Style

For Power Interrupting Devices

Type

Weatherproof Cover

UPC

781786618466

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

5

Resources and downloads