HUBBELL
Image of RA88IPK100 Wallplates and Boxes, Replacement Screws, 1", White, 100 Piece Pack
Image of RA88IPK100 Wallplates and Boxes, Replacement Screws, 1", White, 100 Piece Pack

Wallplates and Boxes, Replacement Screws, 1", White, 100 Piece Pack

Brand:

Bryant

Catalog ID:

RA88IPK100

Replacement Screws, 1"

  • Replacement Screws
  • 1"
  • White
  • 100 Piece Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA88IPK100

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303661

Dimensions

Display Size

6/32 x 1"

Logistics

Carton Quantity

10

Resources and downloads