HUBBELL
Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack
Image of RA12WPK100 Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack
Image of RA12WPK100 Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack
Image of RA12WPK100 Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack
Image of RA12WPK100 Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack
+2
Image of RA12WPK100 Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack

Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA12WPK100

Replacement Screws, ½"

  • Replacement Screws
  • 1/2"
  • White
  • 100 Piece Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA12WPK100

Color

White

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

883778303524

Dimensions

Display Size

6/32 x 1/2"

Weight

0.17 lb

Logistics

Carton Quantity

100