HUBBELL
Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit
Image of RB58405 Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Brand: Bryant

Catalog ID: RB58405

inSIGHT™ Cabinet Basic Power Distribution Unit (PDU), 10 foot cord, Black

Generator Power Connection Kit

Standard Product

General

Catalog Number

RB58405

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1) L14-30P Inlet

OEM Brand Name

Hubbell Bryant

Size

Kit

Type

Generator Power Kit

UPC

781786584051

Dimensions

Size

Kit

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

1) L14-30P Inlet

Logistics

Carton Quantity

4