


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9420
Standard Product
Application
30A 3-Wire
Catalog Number
HBL9420
Color
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Product Family
Weatherproof Cover
Specifications
Style
For receptacles with Face Diameter 2.09–2.13 in.
Type
Covers
UPC
783585809564
Dimensions
4.56 in x 2.84 in x 1.09 in
Display Size
1-Gang
Height
1.09 in
Length
4.56 in
Weight
0.45 lb
Width
2.84 in
Industry Standard(s)
UL Listed - Canadian and U.S.
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
2400