HUBBELL
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Yellow Polycarbonate, Box Mount
Image of HBL52CM21 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Yellow Polycarbonate, Box Mount
Image of HBL52CM21 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Yellow Polycarbonate, Box Mount

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Yellow Polycarbonate, Box Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL52CM21

Twist-Lock® Devices, Weatherproof Covers, Accessories for 15 Amp 2 and 3 Wire Devices, Yellow thermoplastic, vertical FS/FD box mount, corrosion resistant

  • Stainless steel screws and neoprene gasket included for mounting to FS/FD type weatherproof boxes
  • White thermoplastic, vertical FS/FD box mount,corrosion resistant
  • White PBT spring-loaded lift cover for weatherproofing duplex receptacles

Standard Product

General

Application

Catalog Number

HBL52CM21

Color

Yellow

Construction

Molded

EU RoHS Indicator

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585809113

Dimensions

Dimensions

4.58 in x 2.86 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.58 in

Weight

0.2 lb

Width

2.86 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

910