HUBBELL
Weatherproof Covers, 1-Gang, 1) Toggle Opening, Gray
Image of CWP1CR Weatherproof Covers, 1-Gang, 1) Toggle Opening, Gray
Image of CWP1CR Weatherproof Covers, 1-Gang, 1) Toggle Opening, Gray
Discontinued

Weatherproof Covers, 1-Gang, 1) Toggle Opening, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CWP1CR

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Toggle Opening, Standard Size, Gray

  • 1-Gang
  • 1) Toggle Opening
  • Standard Size

Standard Product

General

Application

Standard Toggle Opening

Catalog Number

CWP1CR

Color

Gray

Construction

Molded

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • For Use With - Switches
  • Material - PVC
  • Mounting Type - FS/FD Box Mount
  • Plate Type - Commercial Grade
  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Device Cover

UPC

783585903163

Dimensions

Display Size

1-Gang

Weight

0.3 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP55 Suitability

Configuration

Knockouts

None

Number Of Outlets

1-Device

Logistics

Carton Quantity

10