

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RW51810
While-In Use Weatherproof
Application
1) Duplex
Catalog Number
RW51810
Color
Gray
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Zinc, Cast
Material - Mounting Hardware
Standard Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Horizontial Mount Duplex
Type
Weatherproof Covers
UPC
883778119552
Display Size
1-Gang
Weight
0.2 lb
Industry Standard(s)
UL Listed
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
24
Pallet Quantity
3744