HUBBELL
Image of WPC2 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester
Image of WPC2 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester
Image of WPC2 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester

Brand:

Bryant

Catalog ID:

WPC2

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For Large Flanged Devices, Standard Size, Reinforced thermoplastic polyester

  • 1-Gang
  • For Large Flanged Devices
  • Standard Size
  • Reinforced thermoplastic polyester

Product details

General

Application

Flanged Devices

Catalog Number

WPC2

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

Size 2 Inlets

Size

Standard

Style

For 20A nd 30A Locking Flanged Equipment Devices

Type

Weatherproof Covers

UPC

781786001572

Dimensions

Display Size

1-Gang

Resources and downloads

Specifications