HUBBELL
Image of WP26EH Wallplates and Covers, Weatherproof Cover, 1-Gang, 1) Decorator Opening, Horizontal Mount, Cast Aluminum

Wallplates and Covers, Weatherproof Cover, 1-Gang, 1) Decorator Opening, Horizontal Mount, Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP26EH

Wallplates and Covers, Weatherproof Cover, 1-Gang, 1) Decorator Opening, Horizontal Mount, Cast Aluminum

  • Powder coated for corrosion protection
  • Provision on each side for holding cords
  • Superior commercial quality die-cast aluminum construction

Standard Product

General

Application

Weatherproof protection against contact of live terminals and wiring.

Catalog Number

WP26EH

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Cast Metal

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Horizontal

Size

Standard

Specifications

Material - Aluminum

Style

Vertical Mount

Type

While-In-Use Covers

UPC

783585449869

Dimensions

Size

Standard

Thickness

3.6

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • 2014 NEC Compliant
  • cULus Listed
  • Meets UL514D Requirements
  • NEMA 3R Rating

Configuration

Number of Gang(s)

2-Gang

Orientation

Horizontal

Logistics

Carton Quantity

5

Pallet Quantity

560