HUBBELL
Wallplates and Covers, Weatherproof Cover, 2-Gang, 2) Decorator Openings, Cast Aluminum
Image of WP262E Wallplates and Covers, Weatherproof Cover, 2-Gang, 2) Decorator Openings, Cast Aluminum

Wallplates and Covers, Weatherproof Cover, 2-Gang, 2) Decorator Openings, Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP262E

Wallplates and Covers, Weatherproof Cover, 2-Gang, 2) Decorator Openings, Cast Aluminum

  • Powder coated for corrosion protection
  • Provision on each side for holding cords
  • Superior commercial quality die-cast aluminum construction

General

Catalog Number

WP262E

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Size

Standard

Specifications

Material - Aluminum

Style

Vertical Mount

Type

While-In-Use Covers

UPC

783585449890

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • 2014 NEC Compliant
  • cULus Listed
  • Meets UL514D Requirements
  • NEMA 3R Rating

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

3

Pallet Quantity

300