HUBBELL
Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond
Image of NP11AL Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond
Image of NP11AL Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond
Discontinued

Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP11AL

Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP11AL

Color

Almond

Construction

Molded

Cutout

1) .406" Hole- Telephone Opening

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Telephone
  • Plate Type - 1-Gang

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778103889

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25