HUBBELL
Image of NP737AL Wallplates, Nylon, 1-Gang, .625" Opening, Box Mounted, Ivory
Image of NP737AL Wallplates, Nylon, 1-Gang, .625" Opening, Box Mounted, Ivory
Discontinued

Wallplates, Nylon, 1-Gang, .625" Opening, Box Mounted, Ivory

Brand:

Bryant

Catalog ID:

NP737AL

Wallplates, Nylon, 1-Gang, .625" Opening, Box Mounted, Ivory

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP737AL

Color

Almond

Construction

Molded

Cutout

1) .652" Hole- Telephone Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Telephone
  • Plate Type - 1-Gang

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778104046

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications