HUBBELL
Image of NP128GY Wallplates, Nylon, 2-Gang, 1) Duplex, 1).406" Opening, Gray
Image of NP128GY Wallplates, Nylon, 2-Gang, 1) Duplex, 1).406" Opening, Gray
Discontinued

Wallplates, Nylon, 2-Gang, 1) Duplex, 1).406" Opening, Gray

Brand:

Bryant

Catalog ID:

NP128GY

Wallplates, Nylon, 2-Gang, 1) Duplex, 1).406" Opening, Gray

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP128GY

Color

Gray

Construction

Molded

Cutout

1) Duplex, 1) .406" Hole

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex, Telephone
  • Plate Type - 2-Gang

Style

1-Duplex, 1-Telephone

Type

Combination

UPC

883778104879

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads