HUBBELL
Image of NP264OW Wallplates, Nylon, 4-Gang, 4) Decorator, Office White
Image of NP264OW Wallplates, Nylon, 4-Gang, 4) Decorator, Office White
Discontinued

Wallplates, Nylon, 4-Gang, 4) Decorator, Office White

Brand:

Bryant

Catalog ID:

NP264OW

Wallplates, Nylon, 4-Gang, 4) Decorator, Office White

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP264OW

Color

Office White

Construction

Molded

Cutout

4) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 4-Gang

Style

4-Decorator

Type

Decorator

UPC

883778102707

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications