HUBBELL
Image of NPJ8OW Wallplates, Nylon, Mid-Sized, 1-Gang, 1) Duplex, Office White
Image of NPJ8OW Wallplates, Nylon, Mid-Sized, 1-Gang, 1) Duplex, Office White
Discontinued

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) Duplex, Office White

Brand:

Bryant

Catalog ID:

NPJ8OW

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) Duplex, Office White

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ8OW

Color

Light Almond

Construction

Molded

Cutout

1) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Duplex
  • Plate Type - 1-Gang

Style

1-Duplex

Type

Duplex

UPC

883778106446

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications