HUBBELL
Image of RA88WPK100 Wallplates, Replacement Screws, 1" Length, White, 100 Pack
Image of RA88WPK100 Wallplates, Replacement Screws, 1" Length, White, 100 Pack

Wallplates, Replacement Screws, 1" Length, White, 100 Pack

Brand:

Bryant

Catalog ID:

RA88WPK100

Wallplates, Replacement Screws, 1" Length, White, 100 Pack

  • Replacement Screws
  • 1" Length
  • White
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA88WPK100

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303678

Dimensions

Display Size

6/32 x 1"

Logistics

Carton Quantity

100

Resources and downloads