HUBBELL
Wallplates, Stainless Steel, 2-Gang, 2 Toggle Openings, 347V AC
Image of SS2C Wallplates, Stainless Steel, 2-Gang, 2 Toggle Openings, 347V AC
Image of SS2C Wallplates, Stainless Steel, 2-Gang, 2 Toggle Openings, 347V AC

Wallplates, Stainless Steel, 2-Gang, 2 Toggle Openings, 347V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2C

Wallplates, Stainless Steel, 2-Gang, 2 Toggle Openings, 347V AC

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS2C

Construction

Stamped

Cutout

2) Toggle

EU RoHS Indicator

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 3022/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Toggle
  • Plate Type - 2-Gang

Style

2-Toggle

Type

Toggle

UPC

883778200922

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.035

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10