HUBBELL
Image of 3193 WASHER NUT, 1/2in THREAD, 2in DIA. WASHER
Image of 3193 WASHER NUT, 1/2in THREAD, 2in DIA. WASHER

WASHER NUT, 1/2in THREAD, 2in DIA. WASHER

Brand: Chance

Catalog ID: 3193

Washer nuts offer static-free installations.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Washer nut for 1/2" diameter bolt with 1/2-13-UNC threads
  • 2" O.D. x 13/16" thick washer with integral square nut
  • Two 7/32" nail holes are available for staking
  • Cast ductile iron galvanized per ASTM A153

Product details

General

Catalog Number

3193

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359478850

Dimensions

Distance From Pole

N/A

Weight

0.18 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

6400

Resources and downloads

Specifications

Sales Drawings