HUBBELL
Image of 3194 WASHER NUT, 5/8in THREAD, 2-1/2in DIA. WASHER
Image of 3194 WASHER NUT, 5/8in THREAD, 2-1/2in DIA. WASHER

WASHER NUT, 5/8in THREAD, 2-1/2in DIA. WASHER

Brand: Chance

Catalog ID: 3194

Washer nuts offer static-free installations.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Washer nut for 5/8" diameter bolt with 5/8-11-UNC threads
  • 2 1/2" O.D. x 1" thick washer with integral square nut
  • Two 7/32" nail holes are available for staking
  • Cast ductile iron galvanized per ASTM A153

Product details

General

Catalog Number

3194

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359070177

Dimensions

Dimensions

2.500 in x 2.500 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

2.5 in

Weight

0.27 lb

Width

2.5 in

Logistics

Pallet Quantity

6400

Resources and downloads

Specifications

Sales Drawings