HUBBELL
Image of 6806TDG WASHER, ROUND, 13/16 in HOLE, 2in, with TDG CORROSION PROTECTION
Image of 6806TDG WASHER, ROUND, 13/16 in HOLE, 2in, with TDG CORROSION PROTECTION

WASHER, ROUND, 13/16 in HOLE, 2in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 6806TDG

Round washer, 2" diameter x 9 guage (0.1495") thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured in complaince with ANSI B18.22.1. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements.

  • Manufactured in complaince with ANSI B18.22.1.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements.

Product details

General

Catalog Number

6806TDG

Coating

ArmorGalvâ„¢ Thermal Diffusion Galvanizing

UPC

096359608530

Logistics

Pallet Quantity

20000

Resources and downloads