HUBBELL
Watertight Devices, Twist-Lock® Plug, 20A, 3 Phase WYE 277/480V, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20P, Yellow
Image of HBL26W82 Watertight Devices, Twist-Lock® Plug, 20A, 3 Phase WYE 277/480V, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20P, Yellow
Image of HBL26W82 Watertight Devices, Twist-Lock® Plug, 20A, 3 Phase WYE 277/480V, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20P, Yellow
play
Hubbell Watertight Devices
play
Watertight Products

Watertight Devices, Twist-Lock® Plug, 20A, 3 Phase WYE 277/480V, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20P, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26W82

Watertight Twist-Lock® Plug, 20A, 3 Phase WYE 277/480V, 4-Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20P

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL26W82

Color

Yellow

EU RoHS Indicator

Item Type

20A Watertight Twist-Lock® Plug

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.875" (9.5-22.2)

Type

Plugs

UPC

783585131689

Dimensions

Dimensions

2.51 in x 2.51 in x 3.96 in

Height

3.96 in

Length

2.51 in

Weight

0.6 lb

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

3-Phase Y 277/480 VAC

Voltage Rating Description

3-Phase Y 277/480 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L22-20P

Operational

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.875" (9.5-22.2)

Logistics

Carton Quantity

10

Pallet Quantity

1020