HUBBELL
Image of HBL60CM83AK Watertight Series, FD Box, 3/4" NPT, Yellow, NPT
Image of HBL60CM83AK Watertight Series, FD Box, 3/4" NPT, Yellow, NPT
play
Watertight Products
Discontinued

Watertight Series, FD Box, 3/4" NPT, Yellow, NPT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM83AK

Watertight Series, FD Box, 3/4" NPT,Yellow, NPT

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Watertight Series
  • FD Box
  • 3/4" NPT
  • Yellow
  • NPT

General

Catalog Number

HBL60CM83AK

Color

Yellow

Style

(2) ¾" NPT Hubs, Box/Adapter Kit

Type

Kits

UPC

783585528861

Dimensions

Weight

1.4 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

360