



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM83A
Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.
Catalog Number
HBL60CM83A
Color
Yellow
EU RoHS Indicator
Style
(2) ¾" NPT Hubs, FD Box
Type
Boxes
UPC
783585528779
Weight
0.96 lb
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Carton Quantity
5
Pallet Quantity
560