HUBBELL
WEJTAP_POWER_LUG_Photo_BW
WEJTAP_POWER_LUG_Photo_BW

WCAY49R4U, Undrilled WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCAY49R4U

Product details

General

Catalog Number

WCAY49R4U

Connector Type

Terminal

Material

Aluminum

Physical Attribute - Number of Holes

0

UPC

781810247549

UPC 12 Digit

7818102475499

Dimensions

Dimension - D inch

3.5 in

Dimension - Pad Width inch

3.5 in

Conductor Related

Conductor - ACSR Str Size

605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch

Conductor - AL Str Size

715.5;750;795.5;800;874.5;900;954;1000;1033.5;1100;1113

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads