HUBBELL
Image of WCB13 WCB13, WEJTAP Connector
Image of WCB13 WCB13, WEJTAP Connector

WCB13, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB13

Wejtap connector installed with blue booster, .568-.364(Run), .258-.204 (Tap).

Features: With Blue Power Booster, ANSI Class AA, Conductor Size (tap - Mm): 5 - 7 SQ-MM, Booster Color: Blue, Color Code: Blue, Installation Tool: WTRB Tool, Booster: WPBB Box 25, Cable Diameter Range (run): 0.364 - 0.568 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.204 - 0.258 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB13

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810872604

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25